ZU6-S-M5M

Flat suction cup
Series ZU
- Diameter: 1.5 mm–80 mm
- Optimum geometry
- For efficient handling even of the smallest workpieces
- Can be used universally
- Application areas
- Semiconductors
- Intralogistics
- Paper and printing
Technical Data
| Diameter | 6 [mm] |
| Material | Silicone |
| Shore hardness | 55 |
| Fixing thread | M5 external |
| Stroke | 0.05 [mm] |
| Operating temperature | -70 ... +200 [°C] |
| Lifting force parallel at -20 kPa | 0.29 [N] |
| Lifting force parallel at -60 kPa | 1.47 [N] |
| Lifting force parallel at -90 kPa | 1.96 [N] |
| Lifting force vertical at -20 kPa | 0.49 [N] |
| Lifting force vertical at -60 kPa | 1.67 [N] |
| Lifting force vertical at -90 kPa | 2.45 [N] |
| Lifting force parallel at -20 kPa | 0.03 [kg] |
| Lifting force parallel at -60 kPa | 0.15 [kg] |
| Lifting force parallel at -90 kPa | 0.2 [kg] |
| Lifting force vertical at -20 kPa | 0.05 [kg] |
| Lifting force vertical at -60 kPa | 0.17 [kg] |
| Lifting force vertical at -90 kPa | 0.25 [kg] |
| Suction cup shape | round |
| Color | Red |
| Volume | 0.05 [cm³] |
| Weight | 0.002 [kg] |
