ZCS2021-L20-1B40

Vacuum ejector
Series ZCS
- Compact solution
The vacuum generator, silencer and spring plunger are combined into a single compact unit, allowing for easy integration. - Fast response and high performance
The series ZCS stands out for its very fast response time and powerful vacuum generation. - Flexible for a variety of applications
The series ZCS can be flexibly integrated into customized vacuum solutions due to its compact design and easy connection with Magic Cups. - Certifications: LABS / REACH / RoHS
Technical Data
| Max. vacuum level | -90 [kPa] |
| Volume flow | 40 [l/min] |
| Vacuum filter | No |
| Silencer | Yes |
| Weight | 0.23 [kg] |
| Digital vacuum switch | No |
| Air-saving function | No |
| Vacuum generator type | Vacuum cartridge |
| Vacuum cartridge type | ZVC202 |
| Number of vacuum cartridges | 1 |
| Number of stages of the vacuum cartridge | 2 |
| Stroke | 20 [mm] |
| Pneumatic connection | G1/8″ female |
| Number of pneumatic connections | 1 |
| Air control valve | No |
| Blow-off control valve | No |
| Solenoid valve | No |
| Throttle check valve | No |
| Number of vacuum connections | 1 |
| Vacuum connection | Bellows, Ø40 mm |
| Air consumption at 2.2 bar | 20 [l/min] |
| Air consumption at 4 bar | 32 [l/min] |
| Operating temperature | -20 ... +80 [°C] |
| Certifications | LABS / REACH / RoHS |
