ZKM304-S-AR3-DL-SN-8

Vacuum ejector
Series ZKM / ZKX
- Compact all-in-one design
Vacuum generation, a silencer, a vacuum filter, air control, a blow-off function, and a vacuum switch can be combined into a single compact unit. - Flexible and space-saving
The compact design and the ability to combine multiple units allow for flexible adaptation to different applications and installation situations. - Reliable and durable
The integrated filter with a self-cleaning function, robust seals, and a design that ensures a rapid response guarantee reliable and long-lasting operation. - Certifications: LABS / REACH / RoHS
Technical Data
| Max. vacuum level | -85 [kPa] |
| Volume flow | 135 [l/min] |
| Digital vacuum switch | Yes |
| Air-saving function | No |
| Switching output | NPN |
| Weight | 0.21 [kg] |
| Vacuum generator type | Vacuum nozzle |
| Nozzle version | Mega |
| Number of nozzles | 4 |
| Body type | Single module |
| Pneumatic connection | M5 inside |
| Number of compressed air connections | 1 |
| Air control valve | Yes |
| Air control valve version | NC |
| Blow-off control valve | Yes |
| Voltage | 24 [V] |
| Solenoid valve | Yes |
| Electr. connection solenoid valve | Cable connection to plug |
| Version with diode | Yes |
| Connection of the vacuum switch | Male connector, M8, 4-pin |
| Throttle check valve | No |
| Sealing material | NBR |
| Number of vacuum connections | 1 |
| Vacuum connection | 8 mm |
| Silencer | No |
| Vacuum filter | Yes |
| Vacuum filter type | PE filter |
| Operating pressure max. | 6 [bar] |
| Air consumption at 6 bar | 78 [l/min] |
| Operating temperature | -20 ... +80 [°C] |
| Certifications | LABS / REACH / RoHS |
