ZTM30-S

Vacuum ejector
Series ZTM

  • High-performance
    • Volume flow: 74 l/min–220 l/min
    • Air consumption: 42 l/min–126 l/min
    • Max. vacuum level: -85 kPa
  • Excellent
    The vacuum generator is characterized by a high volume flow with a low dead weight and compact design. It also stands out thanks to its great cost effectiveness.
  • Certifications: LABS / REACH / RoHS
Max. vacuum level-85 [kPa]
Volume flow220 [l/min]
SilencerYes
Air consumption at 5.5 bar126 [l/min]
Operating pressure max.7 [bar]
CertificationsLABS / REACH / RoHS
Weight0.054 [kg]