ZVC203-DS1M15

Vacuum cartridge
Series ZVC
- High-performance
- Volume flow: 16 l/min - 362 l/min
- Air consumption: 10 l/min - 152 l/min
- Vacuum level max.: -95 kPa
- High-performance cartridge
Compact and powerful solution for efficient vacuum generation.
Technical Data
| Max. vacuum level | -90 [kPa] |
| Volume flow | 85 [l/min] |
| Air consumption at 2.2 bar | 20 [l/min] |
| Air consumption at 4 bar | 32 [l/min] |
| Air-saving function | No |
| Air control valve | No |
| Blow-off control valve | No |
| Digital vacuum switch | No |
| Non-return valve | No |
| Silencer | No |
| Operating pressure max. | 7 [bar] |
| Approvals | LABS / REACH / RoHS |
| Weight | 0.018 [kg] |
Downloads
Download CAD data
Download