MFU176580

Multi-function unit
- Adaptable motor spindle
- Machining of wood, composite materials and plastics
- Drilling units of all types
- Drilling units for individual and series drilling processing
- Gripper and handling units for workpiece handling
- Modular multi-function head for implementing wide-ranging functions on the machining module
- Project-specific design of the multi-function head for minimum space requirement and tool exchange effort
- Setting module for base feet
- Variable number of spindles and arrangement; can be adjusted individually
Technical Data
| Spindle arrangement | U-shape |
| Number of spindles | 21 |
| Spacing | 32 [mm] |
| Direction of rotation drive | right |
| Fitting unit | Yes |
| Handling unit | No |
| Cooling | Water |
| Maximum speed | 7500 [1/min] |
| Motor connection | Integrated |
| Weight | 140 [kg] |
| Maintenance interval | 500 [h] |