Miles 3500 with hub

- A coordinated complete system that combines hardware, software and servicing
The Zimmer Group AMR comes with all-round service. From simulation and goods flow analysis for navigation, to fully automated fleet management, including connection to your ERP system. We set up the system on your premises and provide your operating personnel with full training. To guarantee your logistics flows, our service team is always on hand afterward. - Customized concepts and designs
Meeting the different requirements in intralogistics calls for more flexible automation solutions. We will support you with modular AMR design options and respond to the individual needs of your company. - Long battery life and intelligent battery management
To ensure uninterrupted operation, our AMRs are equipped with the latest battery technology to guarantee a driving time of 8 hours. At the same time, the charging time is less than two hours from 0 to 100%.
Equipment/Options
- Integration into the ERP system
- VDA 5050 compliant and Natural Navigation
- Inductive charging
- Safety based on Sick technology
- IP54
- 2 h charging time
- 80 mm stroke
- User-friendly user interface
- Up to 1.5 m/s travel speed
- Comprehensive service
- Commissioning
- Complete integration into the entire production process
- Long-life battery with 48 V on-board voltage
- Planning the hall and the AMR fleet using simulation
Technical Data
Chassis type | Differential drive |
Max. speed | 1.5 [m/s] |
Basic vehicle load capacity | 3500 [kg] |
Navigation | About laser |
Runtime | 8 [h] |
Stroke | 80 [mm] |
Charging process | via induction |
Navigation software | Navitec Navitrol |
Charging time from 0 to 100% | 2 [h] |
Length of basic vehicle | 2375 [mm] |
Base vehicle width | 1100 [mm] |
Base vehicle height | 350 [mm] |
Max. gradient | 1 [%] |
Communication interface | VDA 5050 |
Downloads
PDF datasheet
Download