Mounting Strip for Storage Stations

- Designed to accommodate up to 4 storage stations
- Various hole patterns suitable for LWR/FWR
- 7 different positions are possible
- Enable automatic tool changes
- Optional sensor query of the end effector in the storage station
- Connection: mechanically hookable