Component reference

Automated Collet Machining

Components | Mechanical and plant engineering

2-Jaw Parallel Grippers with Long Stroke
Series GEH6000IL

  • Mechanically self locking in case of power drop
  • IO-Link on board
more
1. 2-jaw parallel grippers
  • Mechanically self locking in case of power drop
  • IO-Link on board
more
Task & Solution

Fully automated collet machining using the FANUC and our GEH6000 ensures maximum process reliability and consistently high quality—even with a wide variety of parts. The system processes over 30 different variants and combines multiple machining steps—such as punching, deburring, and marking—into a single, continuous, highly automated process.

Source: Kilivations

Built-in standard components

CONTACT US

Personal data
Message