Component reference

Projection welding system

Tool changer | Components | Mechanical and plant engineering | Metal

2-Jaw Parallel Grippers
Series GEP2000

  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more

Tool Changers
Series WWR

  • Robot flange with partial mounting circle in accordance with EN ISO 9409-1
  • Very high handling weight up to 300 kg
1. 2-jaw parallel grippers
  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
2. Werkzeugwechsler
  • Robot flange with partial mounting circle in accordance with EN ISO 9409-1
  • Very high handling weight up to 300 kg
Highlights and technical data
  • 10 million maintenance-free cycles (max.)
  • Integrated sensing
  • IP40
  • Self locking mechanism
  • Positionable
Built-in standard components
Werkzeugwechsler
Serie WWR
more

CONTACT US

Personal data
Message