Component reference
Gripping and processing for bent wire parts
Gripper | Components | Mechanical and plant engineering | Metal
Task & Solution
- Automation of a bent parts production line
- Six-axis Kawasaki RS010L robot picks up various grippers from gripper station
- Tool changing system with WWR63F enables automatic changing of gripper tools and handling of larger workpieces
- GPP5000IL gripper used with position detection and IO-Link technology for transmitting measurement data, such as status or positioning data, etc.
- AR63P axis compensation ensures that the bent part does not bend during cutting
- Automation leads to increased quality and precision in production and the reduction of monotonous work steps
Built-in standard components