Component reference
State-of-the-art labeling system
Gripper | Components
Task & Solution
A state-of-the-art labeling system designed for handling products with challenging shapes or surfaces. Perfectly suited for materials that require a high degree of protection and must avoid direct human contact. Our GEP2000 small parts gripper certified for cleanrooms in combination with an EPSON SCARA robot:
- Digitally controlled electric gripper for seamless communication.
- External magnetic field sensor system for precise position detection.
- Sensitive and precise handling of vials and test tubes with speed and flexibility.
- Maintenance of gripping force by a robust worm gear - secure holding of components under all conditions.