Component reference
IO-Link gripper for radial shaft seals
Gripper | Components | Mobility | Automobile | Chassis
          Task & Solution
        
KACO GmbH + Co KG, in collaboration with the Zimmer Group, has improved its production of radial shaft seals by implementing intelligent grippers. The Zimmer Group's GEH6040IL-03-B electric gripper, equipped with IO-Link technology, enables precise force adjustment and individual control of position and speed. Up to 32 different recipes can be stored in the gripper, which speeds up the production process. Thanks to the use of these intelligent grippers, production costs at KACO have been reduced by half. Find out more about this application in the report: www.zimmer-group.com/de/ueber-uns/news/produkt-news/newsdetails/greifer-der-zukunft
        Highlights and technical data
      
5 million maintenance-free cycles (max.)
Integrated sensing
IP54
Self locking mechanism
Positionable
Gripping force adjustable
Powerful
IO-Link
      Built-in standard components