Component reference
Automated insertion of T-nuts
Gripper | Components | Mechanical and plant engineering | Wood and composites

2-Jaw Parallel Grippers
Series GPP5000

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
1. 2-jaw parallel grippers

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
          Task & Solution
        
- Processing of up to 5,000 T-nuts per shift
- Pneumatic gripper from the GPP5000 series
        Highlights and technical data
      
 30 million maintenance-free cycles (max.) 30 million maintenance-free cycles (max.)
 Protected against corrosion Protected against corrosion
 Magnetic field sensor Magnetic field sensor
 Inductive sensor Inductive sensor
 Temperature-resistant Temperature-resistant
 15 million maintenance-free cycles (max.) 15 million maintenance-free cycles (max.)
      Built-in standard components