System reference
Gripper for loading machines
Swivel and rotary modules | System solutions | Mechanical and plant engineering | Metal | Machining

Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
3-Jaw Concentric Grippers
Series GD300

- Extremely robust T-Slot guide for maximum forces and moments capacity
- Available with optional dust cover for use at extreme conditions
2-Jaw Parallel Grippers
Series GP400

- High gripping force as a result of optimal direction change of driving force into gripping force
1. Swivel and rotary modules

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
2. 3-jaw concentric grippers

- Extremely robust T-Slot guide for maximum forces and moments capacity
- Available with optional dust cover for use at extreme conditions
3. 2-jaw parallel grippers

- High gripping force as a result of optimal direction change of driving force into gripping force
Challenge
This application example involves the internal loading and unloading of tooling machines (milling machine). The tight installation space and the fact that workpieces were to be provided outside of the machining space were special challenges.
Solution
The tasks was accomplished by a servo-electric loading Z-stroke and a pneumatically driven swivel unit with a center position. Furthermore, an integrated tubeless pneumatic feed-through ensured low interference contours.
Highlights and technical data
IP40
Pneumatic
External gripping
Adjustable swivel angle
Gripping force safety device for spring
Technical Data
| Drive type | PNEU |
| Max. gripping force | 6400 [N] |
| Gripping concept | KRAFT |
| Gripping safety device | FED |
| Max. stroke | 20 [mm] |
| IP class | IP40 |
| System weight | 70 [kg] |
| Max. workpiece weight | 8 [kg] |
| Max. workpiece temperature | 80 [°C] |
Built-in standard components

2-Jaw Parallel Grippers
Series GP400
pneumatic
Stroke per jaw
2 mm - 30 mm
Gripping force
85 N - 19275 N
Gripper finger length
50 mm - 300 mm
Maintenance-free cycles max.
10 million
IP class
IP40
Weight
0.076 kg - 17 kg

3-Jaw Concentric Grippers
Series GD300
pneumatic
Stroke per jaw
2 mm - 30 mm
Gripping force
200 N - 34150 N
Gripper finger length
50 mm - 250 mm
Maintenance-free cycles max.
10 million
IP class
IP40
Weight
0.14 kg - 26 kg

Flat Swivel Units
Series SF-C
pneumatic
Swivel angle
-90 / 0 / +90°
Swivel angle regulable +/-
180°
Torque
1.5 Nm - 130 Nm
Pneumatic energy transfer
4 / 8
Maintenance-free cycles max.
10 million
IP class
IP64
Weight
0.64 kg - 42 kg

Linear Cylinders
LI series
pneumatic
Stroke
15 mm - 300 mm
Pressure force max.
80 N - 950 N
Retraction force
80 N - 950 N
Maintenance-free cycles max.
10 million
IP class
IP54
Weight
0.15 kg - 7.2 kg