System reference
Gripper for racks
Vacuum components | System solutions | Mechanical and plant engineering | Metal | Machining
Challenge
For loading a processing machine, different versions of racks needed to be handled. A conventional gripper could have very easily left behind marks on the sensitive surface. Another challenge was that the racks were placed end to end.
Solution
As a solution, the Zimmer Group experts developed a vacuum gripper for a wide variety of shaft types. Multiple angular grippers are used as a transport lock to prevent the workpiece from getting out of control and being lost.
Highlights and technical data
IP40
Pneumatic
External gripping
Gripping force safety device for pressure maintenance
Gripping force safety device for spring
Technical Data
| Drive type | PNEU |
| Gripping concept | FORM |
| Gripping safety device | FED |
| IP class | IP40 |
| System weight | 36 [kg] |
| Max. workpiece weight | 8 [kg] |
| Max. workpiece temperature | 80 [°C] |