System reference
Gripper for railway wheels
System solutions | Mobility | Railway | Tires, rims and wheels
Challenge
For loading and unloading an ultrasonic test bath, a gripper needed to be developed that gripped railway wheels up to a weight of 1.2 metric tons and submerged them in a test basin.
Solution
This special gripper design is driven entirely by electrical power. Both the gripper stroke and rotary drive are powered by a servo motor. Furthermore, the gripper jaws were protected against the ingress of liquids into the test basin using special sealing.
Highlights and technical data
IP67
Self locking mechanism
Drive AC servo motor
External gripping
Technical Data
| Drive type | electric |
| Gripping concept | FORM |
| Gripping safety device | Self locking mechanism |
| Max. stroke | 1050 [mm] |
| IP class | IP67 |
| System weight | 1100 [kg] |
| Max. workpiece weight | 1200 [kg] |
| Max. workpiece temperature | 80 [°C] |