Linear winding machine for stators
Gripper | Components | Mechanical and plant engineering

2-Jaw Parallel Grippers
Series GPP5000IL

- Pneumatic drive combined with IO-Link technology
- Up to 50% cycle time reduction and up to 90% compressed air savings
- Connection via just one pneumatic line and IO-Link cable

- Pneumatic drive combined with IO-Link technology
- Up to 50% cycle time reduction and up to 90% compressed air savings
- Connection via just one pneumatic line and IO-Link cable
Schaeffler ELMOTEC STATOMAT GmbH – specialists in advanced winding technologies for high-efficiency stators in compact installation spaces – is pushing the boundaries of e-mobility manufacturing. Working alongside Schaeffler Special Machinery, who deliver custom turnkey production solutions for electric axle drive systems, fuel cells, and vehicle batteries, these systems set new standards for quality and performance. In their linear winding machines, they rely on our Zimmer Group GPP5000IL gripper series. From precise gripping and positioning to seamless integration in complex automation systems, the GPP5000IL is designed to meet the high standards of performance, reliability, and efficiency.