Component reference
Machine loading and unloading for the automotive industry
Gripper | Components | Mobility | Automobile

2-Jaw Parallel Grippers
Series GPP5000

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
1. 2-jaw parallel grippers

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
Built-in standard components

2-Jaw Parallel Grippers
Series GPP5000
pneumatic
Stroke per jaw
2 mm - 45 mm
Gripping force
140 N - 26950 N
Gripper finger length
60 mm - 400 mm
Maintenance-free cycles max.
30 million
Clean room class
5 / 6
IP class
IP64 / IP64 / IP67 / IP67
Weight
0.081 kg - 50 kg

3-Jaw Concentric Grippers
Series GPD5000
pneumatic
Stroke per jaw
2 mm - 45 mm
Gripping force
310 N - 72500 N
Gripper finger length
60 mm - 310 mm
Maintenance-free cycles max.
30 million
Clean room class
6
IP class
IP64 / IP67
Weight
0.14 kg - 100 kg