Component reference

Precise Drain Plug Installation

Gripper | Components | Mechanical and plant engineering

2-Jaw Parallel Grippers
Series GEP2000

  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
1. 2-jaw parallel grippers
  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
Task & Solution

This application from AAE North America focuses on the precise assembly of drain plugs into a molded housing. The GEP2000 small-parts gripper automatically retrieves each plug from the magazine and, in conjunction with the robot, inserts it with precision—including an integrated O-ring check and an intelligent counter-torque feature that reliably prevents the thread from becoming misaligned.

The result: Every cycle runs consistently, reliably, and with consistently high quality.

Source: AAE North America


CONTACT US

Personal data
Message