F015-10-043

Fluid dampers
Series Giganto

Technical Data
TechnologyDefined Comfort
Damper characteristic curveLinear-constant
Damper force65 [N]
Damper tolerance+20/-20 [N]
Damper speed12 [mm/s]
Free-runNo
Free-run length0.0 [mm]
Damper spring returnYes
Damper housing colorYellow PMS135C
Damper cover colorGray RAL7035
Damper Ø housing10.0 [mm]
Damper housing length42.0 [mm]
Damper Ø piston rod2.3 [mm]
Damper housing connectionWithout connection
Damper piston rod connectionNo head
Application environmentStandard