A042-10-006
Air dampers
Series Calmo
Technical Data
Mass to be braked | 20.0 [kg] |
Damper Ø housing | 10.4 [mm] |
Damper housing length | 69.6 [mm] |
Damper Ø piston rod | 1.5 [mm] |
Damper housing connection | Without connection |
Damper piston rod connection | Magnet head |
Free-run | Yes |
Free-run length | 5.0 [mm] |
Damper reversal point | 18.0 [mm] |
Damper reversal point tolerance | +4/-4 [mm] |
Damper closing time | 1.0 [s] |
Damper closing time tolerance | +0.5/-0.5 [s] |
Damper housing color | Gray RAL7016 |
Damper cover color | Gray RAL7035 |
Downloads
PDF datasheet
Download