A070-15-005
Air dampers
Series Quieto
Technical Data
Mass to be braked | 60.0 [kg] |
Damper Ø housing | 15.5 [mm] |
Damper housing length | 118.7 [mm] |
Damper Ø piston rod | 3.0 [mm] |
Damper housing connection | Window |
Damper piston rod connection | Ball head |
Free-run | No |
Free-run length | 0.0 [mm] |
Damper reversal point | 41.0 [mm] |
Damper reversal point tolerance | +9/-8 [mm] |
Damper closing time | 1.9 [s] |
Damper closing time tolerance | +0.6/-0.5 [s] |
Damper housing color | Gray RAL7016 |
Damper cover color | Gray RAL7035 |
Downloads
PDF datasheet
Download