E050-08-099
Self-closing device
Series Impulso
Technical Data
Mass to be braked | 20.0 [kg] |
Operating direction | Outward closing |
Free-run | No |
Free-run length | 0.0 [mm] |
Technology | Defined Comfort |
Total length max. | 304.3 [mm] |
SCU housing color | Gray RAL7035 |
SCU locking lever color | Gray RAL7035 |
SCU Ø drilled holes | 5.5 [mm] |
SCU width | 14.0 [mm] |
SCU height | 64.2 [mm] |
SCU locking lever design | Type A |
Downloads
PDF datasheet
Download