E050-08-071

Self-closing device
Series Silento Doppio 50

Technical Data
Mass to be braked30.0 [kg]
Operating directionInward closing on both sides
Free-runNo
Free-run length0.0 [mm]
TechnologyDefined Comfort
Total length max.237.0 [mm]
SCU housing colorGray RAL7035
SCU locking lever colorNatural
SCU Ø drilled holes4.2 [mm]
SCU width12.2 [mm]
SCU height17.8 [mm]
SCU locking lever designType A