E070-08-050
Self-closing device
Series Silento Doppio 70
Technical Data
Mass to be braked | 30.0 [kg] |
Operating direction | Inward closing on both sides |
Free-run | No |
Free-run length | 0.0 [mm] |
Technology | Defined Comfort |
Total length max. | 318.0 [mm] |
SCU housing color | Gray RAL7035 |
SCU locking lever color | Gray RAL7035 |
SCU Ø drilled holes | 4.2 [mm] |
SCU width | 16.4 [mm] |
SCU height | 28.0 [mm] |
SCU locking lever design | Type S |
Downloads
PDF datasheet
Download