Expired model GZ18-23D
2-Jaw Angular Grippers
Series GZ
Accessory
Benefits in detail
- Adjustable switch cam
direct sensing of gripper jaw movement - Fixing for mounting block
for inductive proximity switch - Steel (C45K) gripper jaw
can be machined to suit individual applications and hardened - Adjusting screw
Infinitely adjustable opening stroke setting of gripper jaw for exact adjustment of the workpiece - Drive
direct drive via plunger pistons - Robust, lightweight housing
Hard-coated aluminum alloy - Mounting and positioning
mounting possible from several sides for versatile positioning - Integrated gripping force safety device
integrated into piston chamber as energy storage (from GZ18-23D up to GZ55-65D)