PHE25X15LHDD-A

Industrial shock absorbers PowerStop
Series High Energy
- Highest quality for the most extreme requirements and loads
- High energy absorption thanks to maximum utilization in each piston position
- Low-vibration and precise braking due to the constantly narrowing spiral groove
- Less wear thanks to the hydrostatic piston guide
- High level of operational safety and reliability
- Corrosion protection from using stainless steel
- Individual configuration for customized solutions
Technical Data
| Thread | M25X1.5 |
| Maximum energy absorption per stroke in continuous operation | 230 [J] |
| Impact velocity min. | 0.1 [m/s] |
| Impact velocity max. | 1.2 [m/s] |
| Stroke variant | Long stroke |
| Stroke max. | 40 [mm] |
| Maximum energy absorption per hour in continuous operation | 120000 [J/h] |
| Maximum energy absorption per stroke in case of emergency stop | 400 [J] |
| Hardness degree | Hard |
| Head | without head short piston rod |
| Angle of Impact max. | 2 [°] |
| Max. force at fixed stop | 17 [kN] |
| Lock nut tightening torque | 60 [Nm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 360 [g] |
| Material | Stainless steel |
| Material fixed stop | Aluminum nickel plated |
| Organic oil (biodegradable) | HEES |
| Return force min. | 26 [N] |
| Return force max. | 45 [N] |
| Reset time max. | 0.6 [s] |
| Protection | no protection |
| Series | High Energy |
| Permitted temperature range | -10 ... +70 [°C] |
| H1-certified | Yes |





