DSV1-4E
Pressure Safety Valve
Series DSV
- For maintaining the position of a double-acting cylinder if the operating pressure drops
- The valve consists of 2 check valves that are unlocked pneumatically
Technical Data
Fixing thread | G1/4" |
Quick Exhaust | Yes |
Nominal diameter | 7 [mm] |
Nominal flow rate A-P1 | 1000 [Nl/min] |
Nominal flow rate B-P2 | 1000 [Nl/min] |
Nominal flow rate P1-A | 650 [Nl/min] |
Nominal flow rate P2-B | 650 [Nl/min] |
Leakage max. | 10 [cm³/h] |
Operating pressure | 1 ... 10 [bar] |
Operating temperature | -10 ... +70 [°C] |
Weight | 0.27 [kg] |