MFS02-S-KHC-P3-PNP
Magnetic Field Sensors
Series MFS
- for sensing a piston position on pneumatic cylinders
- easy to teach via control element
- non-contacting and wear-free for long service life
Technical Data
Detection zone | 0 ... 50 [mm] |
Reproducibility | ≤0,1 [mT] |
Switching output | PNP |
Switching function | Normally open (NO) |
Supply voltage | 12 ... 30 [V DC] |
Continuous current | ≤100 [mA] |
Electrical version | DC 3-wire |
Switching frequency | 7000 [Hz] |
Voltage drop | ≤2,2 [V] |
Current consumption | ≤15 [mA] |
Power-up pulse protection | Yes |
Connection | Cable with connector |
Fixing thread | M8 |
No. of contacts | 3 |
Nr. of wires x diameter | 3x0.09 [mm²] |
Cable length | 0.3 [m] |
Installation type | Cable outlet axial |
Bending radius for fixed routing, min. | 3xØ |
Bending radius when using a drag chain, min. | 5xØ |
Weight | 0.015 [kg] |
Housing Material | Plastics |
Cable sheath material | PUR |
Shock and vibration resistance | 30 g, 11 ms / 10 … 55 Hz, 1 mm |
Protected against polarity reversal | Yes |
Short-circuit-proof | Yes |
Protection to IEC 60529 | IP67 |
Ambient temperature range | -20 ... +75 [°C] |