Expired model GEP1406O

2-Jaw Parallel Grippers
Series GEP1400

Personal data
Message
Equipment/Options
  • 5 million maintenance-free cycles (max.)
  • IP52
  • Internal gripping
  • Digital I/O
Benefits in detail
  1. Removable centering sleeves
    quick and economical positioning of the gripper fingers
  2. Positively driven curve disc
    synchronized the movement of the gripper jaws high force transfer rapid stroke and force stroke (version with 6 mm stroke per jaw)
  3. Robust, lightweight housing
    Hard-coated aluminum alloy
  4. Gripper jaw
    hardened steel individual gripper finger mounting
  5. Guide
    precise T-Slot guide for high forces and moments capacity
  6. Drive
    electric drive by 24 VDC step motor
  7. Position sensing
    measured at the end of stroke via power increase on the motor
  8. Energy supply
    standardized interface M8 round plug signal control line (use only cable without diode)