LS16-25

Linear Rail Slides
Series LS

  • Precise profile guide
    The linear guide with ball bearing circulation and scrapers provides high precision and rigidity
  • Standardised adapter plate
    Reduce your manufacturing effort and ensure standardisation for your follow-on tools
  • Modular layout
    Makes it possible to combine several units directly to each other and to minimise your design effort
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • IP40
  • Magnetic field sensor
Stroke25 [mm]
Pressure force max.100 [N]
Retraction force85 [N]
Piston diameter16 [mm]
Guide rail size9 [mm]
Nominal operating pressure6 [bar]
Operating temperature5 ... +80 [°C]
Air volume per cycle9.6 [cm³]
CertificationsLABS / REACH / RoHS
Protection to IEC 60529IP40
B10d value10000000
Weight0.32 [kg]
Flow Control Valves - with Swivel joint
Sensors and energy supply
Details
Pressure safety valve
Sensors and energy supply
Details
Pressure safety valve with quick exhaust
Sensors and energy supply
Details
Magnetic field sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Adapter plate
Accessories
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Angled Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M12
Sensors and energy supply
Details
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details
Use
  • In environments with highly flammable materials
Advantage
  • Safe process guaranteed
  • Certified
  • All products and classes can be certified
Details
  1. Linear guide with recirculating ball and wiper
    dual linear guidance for high forces and moments capacity
  2. Mounting groove
    quick and cost-effective positioning of adapter plates: Accessory, Art. No. AP...G
  3. Energy supply
    possible from several sides
  4. Mounting and positioning
    mounting possible from several sides for versatile positioning
  5. Mounting groove for magnetic field sensor integrated, space saving position sensing
  6. Drive
    double-acting pneumatic cylinder
  7. Robust, lightweight housing
    Hard-coated aluminum alloy
  8. Stroke limiting screw