Tool Changers
Series HWR

- Change in seconds
Reduce your start up costs and minimise downtimes by changing your tool in seconds - Integrated air transfer system
For supplying pneumatic actuators. Additional media can be transmitted using optional energy elements. - Replacing with no tools required
The locking lever fully integrated into the housing makes it possible to replace tools without any additional tools
Installation Size: HWR63

- Loose part
for tool side assembly - Locking lever
with spring supported snap in function - Fix part
For robot side assembly - Locking bolt
adapted to the clamping sleeve - Locking stroke
re-adjustable via locking sleeve - Robot flange
partial mounting circle in accordance with EN ISO 9409-1 - Integrated air feed-through
Air / vaccum transfer hoseless control possible - Mounting for energy element