not possible
Clamping Element
Series LKPS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Small and narrow design
By using U-form piston - Safety element
Safe clamping in case of energy failure - Maximum flexibility
Additional air connection from above - Simple status sensing
Querying the piston position with magnetic field sensor
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
Schneeberger | BM | 15 | BMW..A | show variant |
Schneeberger | BM | 15 | BMW..F | show variant |
Schneeberger | BM | 15 | BMW..J | show variant |
Schneeberger | BM | 15 | BMW..K | show variant |
Schneeberger | BM | 15 | BMW..C | show variant |
CPC | ARC(ARU) | 20 | ARC-FN | show variant |
CPC | ARC(ARU) | 20 | ARC-FS | show variant |
CPC | ARC(ARU) | 20 | ARC-MN | show variant |
CPC | ARC(ARU) | 20 | ARC-MS | show variant |
HIWIN | RG(QR) | 20 | RGW..CC | show variant |
HIWIN | RG(QR) | 20 | RGW..HC | show variant |
IKO | LRX(MX) | 20 | LRX | show variant |
IKO | LRX(MX) | 20 | LRXC | show variant |
IKO | LRX(MX) | 20 | LRXG | show variant |
IKO | LRX(MX) | 20 | LRXS | show variant |
IKO | LRX(MX) | 20 | LRXSC | show variant |
IKO | LRX(MX) | 20 | LRXSG | show variant |
IKO | LRX(MX) | 20 | MX | show variant |
IKO | LRX(MX) | 20 | MXC | show variant |
IKO | LRX(MX) | 20 | MXG | show variant |
IKO | LRX(MX) | 20 | MXL | show variant |
IKO | LRX(MX) | 20 | MXS | show variant |
IKO | LRX(MX) | 20 | MXSC | show variant |
IKO | LRX(MX) | 20 | MXSG | show variant |
IKO | LRX(MX) | 20 | MXSL | show variant |
CPC | ARC(ARU) | 25 | ARC-FN | show variant |
CPC | ARC(ARU) | 25 | ARC-FS | show variant |
CPC | ARC(ARU) | 25 | ARC-MN | show variant |
CPC | ARC(ARU) | 25 | ARC-MS | show variant |
HIWIN | CRG | 15 | CRGW..CC | show variant |
HIWIN | CRG | 15 | CRGH..CA | show variant |
HIWIN | CRG | 20 | CRGW..CC | show variant |
HIWIN | CRG | 20 | CRGW..HC | show variant |
HIWIN | CRG | 20 | CRGH..CA | show variant |
HIWIN | CRG | 20 | CRGH..HA | show variant |
HIWIN | CRG | 25 | CRGW..CC | show variant |
HIWIN | CRG | 25 | CRGW..HC | show variant |
HIWIN | CRG | 25 | CRGH..CA | show variant |
HIWIN | CRG | 25 | CRGH..HA | show variant |
Technical Data
Wiper | - |
Accessory
Benefits in detail
- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Narrow housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit