PRN10-90-B

Rotary Cylinders
Series PRN
"The economical"
- Concentration on the essentials
The most economic type of swivelling reduces your production costs - Dampened end position
Using the hydraulic brake allows you to move up to the end positions gently, increasing the process reliability and durability of your application - Forged drive shaft
This shaft is not only robust, but can be individually adjusted
Equipment/Options
1.5 million maintenance-free cycles (max.)
IP54
Inductive sensor
Positionability - 2 positions
Rotation angle 90°
Technical Data
| Swivel angle | 90 [°] |
| Torque | 1.2 [Nm] |
| Starting Angle | 90 [°] |
| Tolerance swivel angle | 0° / +4° [°] |
| Swivel time | 0.13 [s] |
| Operating pressure | 2 ... 7 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | -5 ... +80 [°C] |
| Air volume per cycle | 19.6 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP54 |
| B10d value | 1500000 |
| Weight | 0.15 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |











