Series VIP
- Note
Manometer order no. VM62, suitable for VIP4 to VILP16, is not supplied with product
Installation Size: VIP4
Order-No. | Vacuum output at 4 bar | Air consumption per min. | Vacuum volume | |
---|
VIP4 | 90 [%] | 63 [l norm] | 165 [l norm/min.] | |
Installation Size: VIP8
Order-No. | Vacuum output at 4 bar | Air consumption per min. | Vacuum volume | |
---|
VIP8 | 90 [%] | 126 [l norm] | 320 [l norm/min.] | |
Installation Size: VIP12
Order-No. | Vacuum output at 4 bar | Air consumption per min. | Vacuum volume | |
---|
VIP12 | 90 [%] | 240 [l norm] | 590 [l norm/min.] | |
Order-No. | Vacuum output at 4 bar | Air consumption per min. | Vacuum volume | |
---|
VILP16 | 90 [%] | 240 [l norm] | 350 [l norm/min.] | |