ADP-80-000008-A
Comfort APPs
Series ADP
- Adaptation of our handling technology and the MATCH - End-of-Arm-Ecosystem to a variety of robots
- Full control directly on the teach pendant
- Manual control and predefined programming functions
Technical Data
Design | Comfort APPs |
Control | I/O |
Version | Comfort app |
PWIS-free | Yes |
Compatible with | Robot manufacturer |
REACH compliant | Yes |
RoHS compliant | Yes |
Robot controller | AIR-3002020 – TM AI |
Included in SCM | No |
Robot manufacturer | TECHMAN, Omron |
Robot series | TM-Serie |
Download Advanced Data Packages
Download ADP-80-000008-A