ADS1704N-S

pressure piece
Series ADS
Technical Data
| Design | pressure piece |
| Installation size | GD1700-ADS |
| Total spring force max. | 66 [N] |
| Total spring force min. | 35 [N] |
| Stroke | 3 [mm] |
| Suitable for gripper version | N / S |
| Certifications | LABS / REACH / RoHS |