ALSR13125
Storage station
Series ALSR
Technical Data
Design | Storage station |
Weight | 9 [kg] |
Installation size | WWR-ALSR |
Fa_H | 1100 [N] |
Fa_V | 550 [N] |
PWIS-free | Yes |
Mr | 30 [Nm] |
Mx | 70 [Nm] |
My | 125 [Nm] |
Compatible with installation size | WWR125L-B |
REACH compliant | Yes |
RoHS compliant | Yes |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup%2Fhandhabungstechnik%2Fkatalogzubehoer%2Fall%2Fsch%5Falsr1%5Fasmtab%2Eprj&varset=%7BARTICLE%3DALSR13125%7D&encoding=%25 |