LB802ST
L-jaw (pair)
Series
Technical Data
Design | L-jaw (pair) |
Weight | 0.015 [kg] |
PWIS-free | Yes |
Material | Steel |
Compatible with installation size | MGP802 |
REACH compliant | Yes |
RoHS compliant | Yes |
Packaging unit | 2 [piece] |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup%2Fhandhabungstechnik%2Fkatalogzubehoer%2Fall%2Flb800st%2Eprj&varset=%7BSERIE%3DLB802ST%7D&encoding=%25 |