PHK45-6
Distance plate
Series
Technical Data
Weight | 0.23 [kg] |
A | 120 [mm] |
A1 | 26 [mm] |
B | 44 [mm] |
B1 | 26 [mm] |
B2 | 9 [mm] |
Design | Distance plate |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 6 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_hk.prj&varset={BESTELLNUM=PHK45-6},{ARTIKEL=PHK45-6} |
Downloads
Download CAD data
Download