PKW65-4-01
Distance plate
Series
Technical Data
Weight | 0.86 [kg] |
A | 126 [mm] |
A1 | 76 [mm] |
B1 | 227 [mm] |
B2 | 120 [mm] |
Design | Distance plate |
G1 | 16.5 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 4 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_pkw.prj&varset={BESTELLNUM=PKW65-4-01},{ARTIKEL=PKW65-4-01} |
Downloads
Download CAD data
Download