PLBH30-3
Distance plate
Series
Technical Data
Weight | 0.24 [kg] |
A | 595 [mm] |
A1 | 28 [mm] |
B1 | 180 [mm] |
B2 | 111 [mm] |
B3 | 37 [mm] |
B4 | 165 [mm] |
Design | Distance plate |
G1 | 8.5 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 3 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_lbhs.prj&varset={BESTELLNUM=PLBH30-3},{ARTIKEL=PLBH30-3} |
Downloads
Download CAD data
Download