PMK65-7
Distance plate
Series
Technical Data
Weight | 0.81 [kg] |
A | 138 [mm] |
A1 | 30 [mm] |
B1 | 49 [mm] |
B2 | 30 [mm] |
B3 | 9.5 [mm] |
Design | Distance plate |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 7 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_mk.prj&varset={BESTELLNUM=PMK65-7},{ARTIKEL=PMK65-7} |
Downloads
Download CAD data
Download