PUB35-7
Distance plate
Series
Technical Data
Weight | 0.56 [kg] |
A | 100 [mm] |
A1 | 82 [mm] |
A2 | 24 [mm] |
B1 | 109 [mm] |
B2 | 545 [mm] |
B3 | 26 [mm] |
B4 | 31 [mm] |
Design | Distance plate |
G1 | 10.5 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 7 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_ubps.prj&varset={BESTELLNUM=PUB35-7},{ARTIKEL=PUB35-7} |
Downloads
Download CAD data
Download