PUBL55-3
Distance plate
Series
Technical Data
Weight | 0.62 [kg] |
A | 140 [mm] |
A1 | 116 [mm] |
B1 | 197 [mm] |
B2 | 985 [mm] |
B3 | 35 [mm] |
B4 | 47.5 [mm] |
Design | Distance plate |
G1 | 14.5 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 3 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_ubps.prj&varset={BESTELLNUM=PUBL55-3},{ARTIKEL=PUBL55-3} |
Downloads
Download CAD data
Download