SPZ062BZ08-B
Centering pin
Series
Technical Data
Design | Centering pin |
Weight | 0.016 [kg] |
Thread | M8 |
Thread Mx | M6 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
SW | 12 [mm] |
Material | Stainless steel |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup%2Fmaschinentechnik%2Fnullpunktsp%5Fbaugruppe%2Fzubehoer%2Fspz%2Dspannbolzen%2Eprj&varset=%7BARTICLE%3DSPZ062BZ08%2DB%7D&encoding=%25 |