WER3000LFL01-03-A
Energy element
Series WER3000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
Design | Energy element |
Weight | 0.17 [kg] |
Protection to IEC 60529 | IP54 |
Fixing thread | G1/4" |
Number of fluid couplings | 1 |
Operating pressure | Fehlende Variable [bar] |
Operating pressure max. | 150 [bar] |
Operating temperature | Fehlende Variable [°C] |
Flow per connector max. | 12 [l/min] |
Joining force | 100 [N] |
Coupling pressure max. | 25 [bar] |
PWIS-free | Yes |
Nominal diameter | 5 |
Compatible with | Loose part |
Compatible with installation size | WWR / WWR1000 – 100 / 125 / 160 / 200 |
suitable to installation size | WWR160 |
REACH compliant | Yes |
RoHS compliant | Yes |
Transmission mode | fluidic |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup%2Fhandhabungstechnik%2Froboterzubehoer%2Fzubehoer%2Fsch%5Fwer3000l%5Fasmtab%2Eprj&varset=%7BSERIE%3DWER3000LFL01%2D03%2DA%7D&encoding=%25 |
Suitable fixed part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER3000FFL01-03-A | Round plug | G1/4" |