Inductieve naderingsschakelaars
Serie NJ

Maat: NJ
Bestelnr.Sensor-ØBeveiligde schakelafstand SaNominale werkafstand Sn
NJ3-E23 [mm]0,80 [mm]1.00 [mm]
NJ3-E2SK3 [mm]0,80 [mm]1.00 [mm]
NJ4-E2-014 [mm]1,21 [mm]1.50 [mm]
NJ4-E2SK-014 [mm]1,21 [mm]1.50 [mm]
NJ5-E2M5x0.5 [mm]0,65 [mm]0.80 [mm]
NJ5-E2SKM5x0.5 [mm]0,65 [mm]0.80 [mm]
NJ5-E2SK-01M5x0.5 [mm]1,21 [mm]1.50 [mm]
NJ6.5-E2-016.5 [mm]1,20 [mm]1.50 [mm]
NJ6.5-E2S6.5 [mm]1,20 [mm]1.50 [mm]
NJ8-E28 [mm]1,20 [mm]1.50 [mm]
NJ8-E2-018 [mm]1,60 [mm]2.00 [mm]
NJ8-E2-09M8x1 [mm]1,20 [mm]1.50 [mm]
NJ8-E2SM8x1 [mm]1,60 [mm]2.00 [mm]
NJ8-E2S-05M8x1 [mm]1,20 [mm]1.50 [mm]
NJ12-E2M12x1 [mm]1,60 [mm]2.00 [mm]
NJ12-E2SM12x1 [mm]1,60 [mm]2.00 [mm]