Clamping and braking element
Series CBPS

  • sensing with process reliability
    Sensing of opened/closed state (optional) C-groove & T-groove for detection using a magnetic field sensor
  • Energize to open (NC)
    through spring-loaded energy storage
  • high durability
    5 million static clamping cycles
  • Safety element
    Safe braking in case of energy failure
  • Standard interface
    Suitable for standard cylinders to DIN EN ISO 15552 and compact cylinders to DIN EN ISO 21287
  1. Installation Options
    • Standardized mounting interface for easy integration
  2. Energy Supply
    • Air connections on the sides and front for maximum flexibility
  3. Status Query
    • Open/closed detection via magnetic field sensors
    • Integrated C-slots & T-slots
  4. Ventilation
    • for fast and safe operation
  5. Accessibility
    • Manual emergency release for unlocking during a power failure
  6. Protection
    • Scrapers prevent foreign objects or dirt from entering
Individualizations
Use
  • For inch waves
  • For special shafts from the usual standard sizes
Advantage
  • Use of existing shaft sizes
Details